Hataya Ltd. NX Extension Cord (Orange) with Grounding

Hataya Ltd. NX Extension Cord (Orange) with Grounding
  • Volume Discount

Extension cord for indoor use with grounding.
[Features]
· Includes rotating anti-dust cap.
· 2P/2P grounding dual-purpose New Jump Plug.
· Includes pop-out plugs compatible with grounded and standard bipolar outlets.
· Includes pilot lamp to easily tell at a glance if the ground pin is working without touching the plug.
· The body is transparent, so the wiring inside can be viewed easily.
[Applications]
· Ideal for power supply extension.

Part Number

Configured Part Number is shown.

Part Number
NX-053K-O
NX-203K-O
Part NumberVolume DiscountDays to Ship Electrical wire length
(m)
JAN Code Electrical wire type Mass
(kg)
Amount Of Content
Available

35 Days or more

54930510312507Soft VCT1.171 pc.
Available

35 Days or more

204930510312538Soft VCT3.651 pc.

Loading...

  1. 1

Basic Information

Product Type extension cord Outlet Ratings(kVA) 1.8 Supported voltages(V) Single-Phase 100 V
No. of Outlets 3 Electrical wire thickness(mm2) 2 Number of electrical wire cores(c) 3
Details Type With Grounding Outlet Specification/Rating 2P・15A・125V Color Orange
Amount Of Content 1 pc.

Tech Support