Measuring Pipette, Graduated Tip, Extra Thick, Large Hole【10 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
020210-52A
020210-102A
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Capacity
(ml)
One Gradation
(mL)
JAN Code Tip inner diameter
(mm)
Color Code Tolerance
(mL)
Types of Glass Amount Of Content

10 Pieces Per Package

Available

11 Days or more

50.545899886063823Blue±0.1D1 Box (10 pcs)

10 Pieces Per Package

66 Days or more

100.245899886063683.5Orange±0.2D1 pc.

Loading...

  1. 1

Basic Information

Product Type Extractor and refrigerator Material Borosilicate Glass Overall Length(mm) 205

Tech Support