SPC Separable Cover, Band Type 120 mm (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
032350-1
032350-2
032350-3
032350-4
Part NumberVolume DiscountDays to Ship Angle
(°)
JAN Code Number of bores Main Tube Flange internal diameter
(mm)
Flange external diameter
(mm)
Side Pipe Types of Glass Amount Of Content
Available

11 Days or more

-45899886201421SPC-29120150-H1 pc.
Available

11 Days or more

1045899886201592SPC-29120150SPC-24H1 pc.
Available

11 Days or more

5、1045899886201663SPC-29120150SPC-24×2H1 pc.
Available

11 Days or more

5、1045899886201734SPC-29120150SPC-19×1、SPC-24×2H1 pc.

Loading...

  1. 1

Basic Information

Product Type Separable Flask Material Borosilicate Glass a(mm) 122
Amount Of Content 1 pc.

Tech Support