• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Cooler Dimroth (Part Numbers)

Part Number

Configured Part Number is shown.

014070-300

Part Number
014070-300
Part NumberVolume DiscountDays to Ship Outer diameter of the rubber stopper
(mm)
Types of Glass Number of Tube Rotations (approx.) Amount Of Content
Available

11 Days or more

8H251 pc.

Loading...

  1. 1

Basic Information

Product Type Extractor and refrigerator Material Borosilicate Glass Details Type Dimroth
a(mm) 300 b(mm) 480 c(mm) 35
JAN Code 4589988594290 Upper inside diameter(mm) 17 d(mm) 12
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 014070-300 in the Cooler Dimroth series.

Tech Support