• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

SPC Refrigeration Device, for Refined Oil Quantification Apparatus (Part Numbers)

Part Number

Configured Part Number is shown.

032710-15180

Part Number
032710-15180
Part NumberVolume DiscountDays to Ship Number of spheres
(mm)
Note Types of Glass Amount Of Content
Available

11 Days or more

5Quantitative analysis instrument for essential oilsH1 pc.

Loading...

  1. 1

Basic Information

Product Type Extractor and refrigerator Material Borosilicate Glass Length(mm) 180 (Cooling Portion)
Overall Length(mm) 250 JAN Code 4589988620210 Joint SPC-15
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 032710-15180 in the SPC Refrigeration Device, for Refined Oil Quantification Apparatus series.

Tech Support