• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

SPC Refrigeration Device, for Moisture Measurement (Part Numbers)

Part Number

Configured Part Number is shown.

032710-400

Part Number
032710-400
Part NumberVolume DiscountDays to Ship Outer diameter of the rubber stopper
(mm)
Types of Glass Amount Of Content
Available

11 Days or more

8H1 Set

Loading...

  1. 1

Basic Information

Product Type Extractor and refrigerator Material Borosilicate Glass a(mm) 400
Bottom SPC-24 JAN Code 4589988620234 Body Circumference(mm) 36
Amount Of Content 1 Set

Please check the type/dimensions/specifications of the part 032710-400 in the SPC Refrigeration Device, for Moisture Measurement series.

Tech Support