• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Cooler Allihn (Bulb) (Part Numbers)

Part Number

Configured Part Number is shown.

014060-300

Part Number
014060-300
Part NumberVolume DiscountDays to Ship Outer diameter of the rubber stopper
(mm)
Number of spheres
(mm)
Types of Glass Amount Of Content
Available

11 Days or more

85H1 pc.

Loading...

  1. 1

Basic Information

Product Type Extractor and refrigerator Material Borosilicate Glass Details Type Allyn (Bulb)
a(mm) 300 b(mm) 500 c(mm) 35
JAN Code 4589988594283 Upper inside diameter(mm) 17 d(mm) 12
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 014060-300 in the Cooler Allihn (Bulb) series.

Tech Support