• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Ground Glass Joint Inlet Tube

Part Number

Configured Part Number is shown.

Part Number
007540-1515
007540-1529
Part NumberVolume DiscountDays to Ship a
(mm)
Lower part, shared sliding alignment JAN Code Suction Port Outside Diameter
(mm)
Types of Glass Amount Of Content
Available

11 Days or more

10015/2545899885876988H1 pc.
Available

11 Days or more

11029/4245899885877048H1 pc.

Loading...

  1. 1

Basic Information

Product Type Connecting pipe, adapter Material Borosilicate Glass b(mm) 160
c(mm) 40 Top Part, Common Fit Sliding 15/25 Amount Of Content 1 pc.

Tech Support