• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Ground Glass Joint Connecting Tube with Side-Pipe Stop Valve

Part Number

Configured Part Number is shown.

007140-1938

Part Number
007140-1938
Part NumberVolume DiscountDays to Ship Suction Port Outside Diameter
(mm)
Symbol Types of Glass Amount Of Content
Available

11 Days or more

819/38H1 pc.

Loading...

  1. 1

Basic Information

Product Type Connecting pipe, adapter Material Borosilicate Glass a(mm) 37
b(mm) 30 Top Part, Common Fit Sliding 19/38 Lower part, shared sliding alignment 19/38
Valve (Common ground glass joint type) 15/35 JAN Code 4589988587360 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 007140-1938 in the Ground Glass Joint Connecting Tube with Side-Pipe Stop Valve series.

Tech Support