LINZER Multipurpose Tray

LINZER Multipurpose Tray

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

1693350007

Part Number
1693350007
Part NumberVolume DiscountDays to Ship Weight
(g)
Amount Of Content
Available

8 Days or more

13001 pc.

Loading...

  1. 1

Basic Information

Material Polypropylene (PP) Size 7-Inch models Product Package Size - Width(mm) 216
Product Package Size - Length(mm) 165 Product Package Size - Height(mm) 312 Material Details PP
JAN Code 0077089400007 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1693350007 in the LINZER Multipurpose Tray series.

Tech Support