• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Blue Roller "Medium Hair"

Blue Roller "Medium Hair"

Click this image to zoom it.

Move the mouse over the image to zoom

  • 1583140004
  • 1583140006
  • 1583150007

Part Number

Configured Part Number is shown.

Part Number
1583140004
1583140006
1583150007
Part NumberVolume DiscountDays to Ship Height
(cm)
Width
(mm)
JAN Code Depth
(mm)
Size/Internal Volume Material Mass
(g)
Amount Of Content
Available

8 Days or more

11.4354905533134801354-Inch modelsProduct Material Roller: Polyester, PP181 pc.
Available

8 Days or more

16354905533134818356-Inch modelsProduct Material Roller: Polyester, PP271 pc.
Available

8 Days or more

18.5474905533134825477-Inch modelsProduct Material Roller: Polyester, PP681 pc.

Loading...

  1. 1

Basic Information

Material Polypropylene (PP) Hair length(mm) 13 Other Roller Set
Amount Of Content 1 pc.

Tech Support