Cream Roller, Medium Bristles

Cream Roller, Medium Bristles

Click this image to zoom it.

Move the mouse over the image to zoom

  • 1583120004
  • 1583120006
  • 1583130007

Part Number

Configured Part Number is shown.

Part Number
1583120004
1583120006
1583130007
Part NumberVolume DiscountDays to Ship Height
(cm)
Width
(mm)
JAN Code Depth
(mm)
Size/Internal Volume Material Mass
(g)
Amount Of Content
Available

8 Days or more

14.1614905533134771384-Inch modelsProduct Material Roller: Polyester, PP181 pc.
Available

8 Days or more

20.1574905533134788396-Inch modelsProduct Material Roller: Polyester, PP321 pc.
Available

8 Days or more

24.9604905533134795527-Inch modelsProduct Material Roller: Polyester, PP681 pc.

Loading...

  1. 1

Basic Information

Material Polypropylene (PP) Hair length(mm) 13 Other Roller Set
Amount Of Content 1 pc.

Tech Support