Green Roller, Medium-Long Bristles

Green Roller, Medium-Long Bristles

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

1583090006

Part Number
1583090006
Part NumberVolume DiscountDays to Ship Material Mass
(g)
Amount Of Content
Available

7 Days or more

Product Material Roller: Polyester, PP321 pc.

Loading...

  1. 1

Basic Information

Material Polypropylene (PP) Hair length(mm) 20 Other Roller Set
Height(cm) 16 Width(mm) 42 JAN Code 4905533134740
Depth(mm) 42 Size/Internal Volume 6-Inch models Amount Of Content 1 pc.

Tech Support