GRAPE Small Roller for Finishing

GRAPE Small Roller for Finishing

Click this image to zoom it.

Move the mouse over the image to zoom

  • 1552300004
  • 1552300006

Part Number

Configured Part Number is shown.

Part Number
1552300004
1552300006
Part NumberVolume DiscountDays to Ship Height
(cm)
Width
(mm)
JAN Code Depth
(mm)
Size/Internal Volume Material Mass
(g)
Amount Of Content
Available

6 Days or more

2.81104560146168980284-Inch modelsMain Fiber: Polyester181 pc.
Available

6 Days or more

2.71604560146168997276-Inch modelsMain Fiber: Polyester251 pc.

Loading...

  1. 1

Basic Information

Material Polyester Hair length(mm) 8 Other Roller Set
Tissue Woven Amount Of Content 1 pc.

Tech Support