Marron for Finishing, Medium Roller

Marron for Finishing, Medium Roller

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

1550200007

Part Number
1550200007
Part NumberVolume DiscountDays to Ship Material Mass
(g)
Amount Of Content
Available

6 Days or more

Main Fiber: Polyester, Nylon541 pc.

Loading...

  1. 1

Basic Information

Material Nylon / polyester Hair length(mm) 7 Other Roller Set
Height(cm) 3.8 Width(mm) 185 JAN Code 4560146141334
Depth(mm) 38 Tissue High Pile Size/Internal Volume 7-Inch models
Amount Of Content 1 pc.

Tech Support