• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Peach for Exterior, Middle Roller

Peach for Exterior, Middle Roller

Click this image to zoom it.

Move the mouse over the image to zoom

  • 1522202507
  • 1521202007

Part Number

Configured Part Number is shown.

Part Number
1521202007
1522202507
Part NumberVolume DiscountDays to Ship Height
(cm)
Width
(mm)
JAN Code Depth
(mm)
Material Mass
(g)
Amount Of Content
Available

6 Days or more

6190456014613858760Main Fiber: Polyester, Nylon741 pc.
Available

6 Days or more

7194456014613861770Main Fiber: Polyester, Nylon771 pc.

Loading...

  1. 1

Basic Information

Material Nylon / polyester Hair length(mm) 25 Other Roller Set
Tissue High Pile Size/Internal Volume 7-Inch models Amount Of Content 1 pc.

Tech Support