• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Tadapla Mop Bucket (Gray) 19 Liters

Tadapla Mop Bucket (Gray) 19 Liters

Click this image to zoom it.

Move the mouse over the image to zoom

  • Tadapla Mop Bucket (Gray) 19 Liters
  • Example of Use

Part Number

Configured Part Number is shown.

867304

Part Number
867304
Part NumberVolume DiscountDays to Ship Weight
(g)
Individual Packaging Weight
(g)
Package weight
(g)
Amount Of Content
Available

12 Days or more

760760100001 pc.

Loading...

  1. 1

Basic Information

Capacity(L) 19 Color Gray Product Size(mm) W415×D330×H298
Individual Packaging Size(mm) W415×D330×H298 Packing Size(mm) W663×D415×H505 JAN Code 4904702867304
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 867304 in the Tadapla Mop Bucket (Gray) 19 Liters series.

Tech Support