• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Sandvik T-Max P Lathe Negative Tip 2025

Sandvik T-Max P Lathe Negative Tip 2025
  • Volume Discount

[Features]
· Coated carbide tip.
· Hexagonal 80° Tip
· Negative Insert
[Applications]
· For Stainless Steel Machining

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WNMG060408MM2025
WNMG080404MF2025
WNMG080408MF2025
WNMG080408MM2025
WNMG080408MR2025
WNMG080412MM2025
WNMG080412MR2025
Part NumberVolume DiscountDays to Ship Selfishly Specifications Trusco Code Number Contained In A Packet
Available

5 Days or more

No-handFor processing stainless steel material, medium processing607-681510
Available

5 Days or more

No-handFor processing stainless steel material, finishing127-076110
Available

5 Days or more

No-handFor processing stainless steel material, finishing607-682310
Available

5 Days or more

No-handFor processing stainless steel material, medium processing127-157110
Available

5 Days or more

No-handFor processing stainless steel material, medium rough processing127-216110
Available

5 Days or more

-For processing stainless steel material, medium processing127-160110
Available

5 Days or more

No-handFor processing stainless steel material, medium rough processing127-219510

Loading...

  1. 1

Basic Information

Number Contained In A Packet 10

Additional Products in this Category

Tech Support