• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Sandvik T-Max P Lathe Negative Tip 2015

Sandvik T-Max P Lathe Negative Tip 2015
  • Volume Discount

[Features]
· Coated carbide tip.
· Hexagonal 80° Tip
· Negative Insert
[Applications]
· For Stainless Steel Machining

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WNMG080404MF2015
WNMG080408MF2015
WNMG080408MM2015
Part NumberVolume DiscountDays to Ship Specifications Trusco Code Number Contained In A Packet
Available

5 Days or more

For processing stainless steel material, finishing127-075310
Available

5 Days or more

For processing stainless steel material, finishing127-078810
Available

5 Days or more

For processing stainless steel material, medium processing127-156310

Loading...

  1. 1

Basic Information

Selfishly No-hand Number Contained In A Packet 10

Additional Products in this Category

Tech Support