• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 a.m. to 5:00 p.m. 10/21, 8:00 p.m. 10/21 to 1:00 a.m. (CDT) 10/22/2018. We apologize for the inconvenience.

MRA Rotary Scraper

Part Number

Configured Part Number is shown.

Part Number
MRA-RS6
MRA-RS6S
Part NumberVolume DiscountDays to Ship Mass
(g)
JAN Code Trusco Code

7 Days or more

22.54526587377893756-4091

7 Days or more

23.04526587377909756-4104

Loading...

  1. 1

Basic Information

Product Model Shank diameter 6 mm Blade Length(mm) 66 Shaft Diameter(mm) 6
Max. Rotational Speed(rpm) 3600 Overall Length(mm) 100 Material High-speed steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support