Thermo Label Super Mini 3R Series【20 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
0688-55-96-52
0688-55-96-53
0688-55-96-54
0688-55-96-55
0688-55-96-56
0688-55-96-57
0688-55-96-58
0688-55-96-59
0688-55-96-60
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship TGK Code Measurement accuracy Specifications Part Number Note Number Contained In A Packet

20 Pieces Per Package

Quote

0688559652Discoloration: ±2°CTemperature combination (°C) : 50-55-603R-50Thermolabel (R) Supermini 3R (Irreversible) RoHS compliant20 sheet

20 Pieces Per Package

Quote

0688559653Discoloration: ±2°CTemperature combination (°C) : 60-65-703R-60Thermolabel (R) Supermini 3R (Irreversible) RoHS compliant20 sheet

20 Pieces Per Package

Quote

0688559654Discoloration: ±2°CTemperature combination (°C) : 70-75-803R-70Thermolabel (R) Supermini 3R (Irreversible) RoHS compliant20 sheet

20 Pieces Per Package

Quote

0688559655Discoloration: ±2°CTemperature combination (°C) : 80-85-903R-80Thermolabel (R) Supermini 3R (Irreversible) RoHS compliant20 sheet

20 Pieces Per Package

Quote

0688559656Discoloration: ±2°CTemperature combination (°C) : 90-95-1003R-90Thermolabel (R) Supermini 3R (Irreversible) RoHS compliant20 sheet

20 Pieces Per Package

Quote

0688559657Discoloration: ±2°CTemperature combination (°C) : 100-105-1103R-100Thermolabel (R) Supermini 3R (Irreversible) RoHS compliant20 sheet

20 Pieces Per Package

Quote

0688559658Discoloration: ±2°CTemperature combination (°C) : 110-115-1203R-110Thermolabel (R) Supermini 3R (Irreversible) RoHS compliant20 sheet

20 Pieces Per Package

Quote

0688559659Discoloration: ±2°CTemperature combination (°C) : 120-125-1303R-120Thermolabel (R) Supermini 3R (Irreversible) RoHS compliant20 sheet

20 Pieces Per Package

Quote

0688559660Discoloration: ±2°CTemperature combination (°C) : 130-140-1503R-130Thermolabel (R) Supermini 3R (Irreversible) RoHS compliant20 sheet

Loading...

  1. 1

Basic Information

Product Type Temperature Indicating Material For Temperature Management Primary Color White Color after discoloration Black
Number Contained In A Packet 20 sheet

Additional Products in this Category

Tech Support