• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Resin System Mat

Resin System Mat

Click this image to zoom it.

Move the mouse over the image to zoom

  • F-225-5-DGR
  • F-225-5-DBR
  • F-225-11-DGR
  • F-225-7-DGR
  • F-225-7-DBR
  • F-225-12-DGR
  • F-225-12-DBR
  • F-225-8-DGR
  • F-225-8-DBR
  • F-225-13-DGR
  • F-225-13-DBR
  • F-225-9-DGR
  • F-225-9-DBR
  • F-225-14-DGR
  • F-225-14-DBR
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
F-225-5-DBR
F-225-5-DGR
F-225-6-DBR
F-225-6-DGR
F-225-7-DBR
F-225-7-DGR
F-225-8-DBR
F-225-8-DGR
F-225-9-DBR
F-225-9-DGR
F-225-10-DBR
F-225-10-DGR
F-225-11-DBR
F-225-11-DGR
F-225-12-DBR
F-225-12-DGR
F-225-13-DBR
F-225-13-DGR
F-225-14-DBR
F-225-14-DGR
Part NumberVolume DiscountDays to Ship Length
(mm)
Color Thickness
(mm)
JAN Code Mass
(g)
Material Amount Of Content
Available

13 Days or more

450Dark brown13(18.5)4903180159345700Base: PVC, Fiber: Nylon1 pc.
Available

13 Days or more

450Dark gray13(18.5)4903180159291700Base: PVC, Fiber: Nylon1 pc.
Available

13 Days or more

450Dark brown13(18)4903180159352910Base: PVC, Brush: Nylon1 pc.
Available

13 Days or more

450Dark gray13(18)4903180159307910Base: PVC, Brush: Nylon1 pc.
Available

13 Days or more

450Dark brown134903180159369820Base: PVC, Wood Texture: PVC (Woody Pattern Print)1 pc.
Available

13 Days or more

450Dark gray134903180159314820Base: PVC, Wood Texture: PVC (Woody Pattern Print)1 pc.
Available

13 Days or more

450Dark brown134903180159376820Base: PVC, Stone Texture: PVC (Stone Pattern Print)1 pc.
Available

13 Days or more

450Dark gray134903180159321820Base: PVC, Stone Texture: PVC (Stone Pattern Print)1 pc.
Available

13 Days or more

450Dark brown13(18.5)4903180159383630Base: PVC, Artificial Turf: PE, PP1 pc.
Available

13 Days or more

450Dark gray13(18.5)4903180159338630Base: PVC, Artificial Turf: PE, PP1 pc.
Available

13 Days or more

150Dark brown13(18.5)4903180159444240Base: PVC, Fiber: Nylon1 pc.
Available

13 Days or more

150Dark gray13(18.5)4903180159390240Base: PVC, Fiber: Nylon1 pc.
Available

13 Days or more

150Dark brown13(18)4903180159451300Base: PVC, Brush: Nylon1 pc.
Available

13 Days or more

150Dark gray13(18)4903180159406300Base: PVC, Brush: Nylon1 pc.
Available

13 Days or more

150Dark brown134903180159468280Base: PVC, Wood Texture: PVC (Woody Pattern Print)1 pc.
Available

13 Days or more

150Dark gray134903180159413280Base: PVC, Wood Texture: PVC (Woody Pattern Print)1 pc.
Available

13 Days or more

150Dark brown134903180159475280Base: PVC, Stone Texture: PVC (Stone Pattern Print)1 pc.
Available

13 Days or more

150Dark gray134903180159420280Base: PVC, Stone Texture: PVC (Stone Pattern Print)1 pc.
Available

13 Days or more

150Dark brown13(18.5)4903180159482220Base: PVC, Artificial Turf: PE, PP1 pc.
Available

13 Days or more

150Dark gray13(18.5)4903180159437220Base: PVC, Artificial Turf: PE, PP1 pc.

Loading...

  1. 1

Basic Information

Product Model Drain Board Width(mm) 150 Shape Joint type
Amount Of Content 1 pc.

Tech Support