Extension Bar for Mushroom Drill

Extension Bar for Mushroom Drill
  • Volume Discount

[Features]
· Extends 450 mm to enable working in a comfortable position.
· Can be installed to 10 mm shank spiral step drills.
[Applications]
· For punching holes in high places or locations distant from the hand.
[Material]
· Carbon Steel

Part Number

Configured Part Number is shown.

TK450D

Part Number
TK450D
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Basic Information

shank diameter(mm) 10 Overall Length(mm) 450 JAN Code 4993452200240
Trusco Code 397-0337

Please check the type/dimensions/specifications of the part TK450D in the Extension Bar for Mushroom Drill series.

Additional Products in this Category

Tech Support