3-Flute Mega-Muscle Drill with Carbide Oil Hole (Internal Fuel Feed Type)

3-Flute Mega-Muscle Drill with Carbide Oil Hole (Internal Fuel Feed Type)
  • Volume Discount

[Features]
· Achieves feed speeds of over Vf = 1,000 mm/min when processing copper/cast iron.
· Both ends of the shaft have a slit for consistent coolant supply.
· Unevenness in color may occur in the coating, but this does not affect the performance.
[Applications]
· Work materials: Low, medium, and high carbon steel, alloy steel, tempered steel (up to 35 HRC), hardened steel, stainless steel, cast iron, ductile steel, titanium alloy

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TRS-HO-3D-5.2
TRS-HO-3D-5.3
TRS-HO-3D-5.5
TRS-HO-3D-5.6
TRS-HO-3D-5.7
TRS-HO-3D-5.9
TRS-HO-3D-6.1
TRS-HO-3D-6.2
TRS-HO-3D-6.3
TRS-HO-3D-6.4
TRS-HO-3D-6.6
TRS-HO-3D-6.7
TRS-HO-3D-6.9
TRS-HO-3D-7.2
TRS-HO-3D-7.3
TRS-HO-3D-7.4
TRS-HO-3D-7.5
TRS-HO-3D-7.7
TRS-HO-3D-7.8
TRS-HO-3D-7.9
TRS-HO-3D-10.1
TRS-HO-3D-10.6
TRS-HO-3D-10.7
TRS-HO-3D-10.9
TRS-HO-3D-11.3
TRS-HO-3D-11.4
TRS-HO-3D-11.5
TRS-HO-3D-11.6
TRS-HO-3D-11.7
TRS-HO-3D-12.1
TRS-HO-3D-12.2
TRS-HO-3D-12.3
TRS-HO-3D-12.4
TRS-HO-3D-12.6
TRS-HO-3D-12.7
TRS-HO-3D-12.8
TRS-HO-3D-12.9
TRS-HO-3D-13.1
TRS-HO-3D-13.2
TRS-HO-3D-13.3
TRS-HO-3D-13.4
TRS-HO-3D-13.6
TRS-HO-3D-13.7
TRS-HO-3D-13.8
TRS-HO-3D-13.9
TRS-HO-3D-14.1
TRS-HO-3D-14.2
TRS-HO-3D-14.3
TRS-HO-3D-14.4
TRS-HO-3D-14.6
TRS-HO-3D-14.7
TRS-HO-3D-14.8
TRS-HO-3D-14.9
TRS-HO-3D-15.1
TRS-HO-3D-15.2
TRS-HO-3D-15.3
TRS-HO-3D-15.4
TRS-HO-3D-15.5
TRS-HO-3D-15.6
TRS-HO-3D-15.7
Part NumberVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Trusco Code
Available

7 Days or more

5.22682636-3849
Available

7 Days or more

5.32782636-3857
Available

7 Days or more

5.52882636-3865
Available

7 Days or more

5.62882636-3873
Available

7 Days or more

5.72982636-3881
Available

7 Days or more

5.93082636-3890
Available

7 Days or more

6.13188636-3903
Available

7 Days or more

6.23188636-3911
Available

7 Days or more

6.33288636-3920
Available

7 Days or more

6.43288636-3938
Available

7 Days or more

6.63388636-3946
Available

7 Days or more

6.73488636-3954
Available

7 Days or more

6.93588636-3962
Available

7 Days or more

7.23694636-3971
Available

7 Days or more

7.33794636-3989
Available

7 Days or more

7.43794636-3997
Available

7 Days or more

7.53894636-4004
Available

7 Days or more

7.73994636-4012
Available

7 Days or more

7.83994636-4021
Available

Quote

7.94094636-4039
Available

7 Days or more

10.151133636-3369
Available

6 Days or more

10.653113636-3377
Available

7 Days or more

10.754113636-3385
Available

7 Days or more

10.955113636-3393
Available

7 Days or more

11.357120636-3407
Available

7 Days or more

11.457120636-3415
Available

7 Days or more

11.558120636-3423
Available

7 Days or more

11.658120636-3431
Available

7 Days or more

11.759120636-3440
Available

7 Days or more

12.161128636-3458
Available

7 Days or more

12.261128636-3466
Available

7 Days or more

12.362128636-3474
Available

7 Days or more

12.462128636-3482
Available

7 Days or more

12.663128636-3491
Available

7 Days or more

12.764128636-3504
Available

7 Days or more

12.864128636-3512
Available

7 Days or more

12.965128636-3521
Available

7 Days or more

13.166134636-3539
Available

7 Days or more

13.266134636-3547
Available

7 Days or more

13.367134636-3555
Available

7 Days or more

13.467134636-3563
Available

7 Days or more

13.668134636-3571
Available

7 Days or more

13.769134636-3580
Available

Quote

13.869134636-3598
Available

7 Days or more

13.970134636-3601
Available

8 Days or more

14.171140636-3610
Available

7 Days or more

14.271140636-3628
Available

7 Days or more

14.372140636-3636
Available

7 Days or more

14.472140636-3644
Available

7 Days or more

14.673140636-3652
Available

7 Days or more

14.774140636-3661
Available

7 Days or more

14.874140636-3679
Available

7 Days or more

14.975140636-3687
Available

7 Days or more

15.176145636-3695
Available

7 Days or more

15.276145636-3709
Available

7 Days or more

15.377145636-3717
Available

7 Days or more

15.477145636-3725
Available

7 Days or more

15.578145636-3733
Available

7 Days or more

15.678145636-3741
Available

7 Days or more

15.779145636-3750

Loading...

Basic Information

Tool Material Type Carbide Coating Type Other

Additional Products in this Category

Tech Support