• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

DIA Coated Router for Finishing (Multi-Blade)

DIA Coated Router for Finishing (Multi-Blade)

Standard in-stock item.

[Features]
· It can be used for the general finishing processing of various composite materials, such as polymer bases, metal matrices and ceramic bases. It is also applicable as a finishing process for machinable ceramics.
[Applications]
· Work Material: Composite Material
[Material]
· Cemented Carbide

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DIA-MFC-6
DIA-MFC-8
DIA-MFC-10
Part NumberVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Trusco Code Application

7 Days or more

6188680763-6857For composite material (CFRP)

7 Days or more

82410890763-6865For composite material (CFRP)

7 Days or more

10301210100763-6849For composite material (CFRP)

Loading...

  1. 1

Basic Information

Model Square Coating Dia Coat

Additional Products in this Category

Tech Support