Bucket Type Container San Bucket

Part Number

Configured Part Number is shown.

Part Number
SKBU-3N-GR
SKBU-4N-GR
SKBU-5N-GR
Part NumberVolume DiscountDays to Ship External Shape Width
(mm)
Capacity
(L)
Effective inside dimension: frontage
(mm)
JAN Code Trusco Code Specifications Amount Of Content
Available

6 Days or more

1552.51294983049342279469-87626 pieces can be stored in the Oricon 50B series1 pc.
Available

6 Days or more

2333.82074983049342293469-87714 pieces can be stored in the Oricon 50B series1 pc.
Available

6 Days or more

3105.22844983049342309469-87893 pieces can be stored in the Oricon 50B series1 pc.

Loading...

  1. 1

Basic Information

External Shape Depth(mm) 155 External Height(mm) 132 Color Green
Product Type Box type container Material (Main Body) Polypropylene (PP) Effective inside dimension: depth(mm) 129
Effective inside dimension: height(mm) 129 Amount Of Content 1 pc.

Tech Support