• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Belt Sling (JIS3 Grade/Double-Sided Eye) Belt Width 25 mm

Belt Sling (JIS3 Grade/Double-Sided Eye) Belt Width 25 mm
  • Volume Discount

Nylon belt sling for rigging.
[Features]
· JIS Grade 3 (excludes some).
· Made of nylon so it has suitable elasticity and reduces impact.
· Dual-color specification of orange and green which makes it useful for prevention of twisting. (Green side is the surface to be used)
· Operating temperature 100°C or less.
· The operating temperature limit indicator and replacement standard are visible at a glance.
[Applications]
· A general dedicated sling ideal for transporting items that must not be damaged and cannot be used with wires and chains.

Part Number

Configured Part Number is shown.

Part Number
G25-05
G25-07
G25-08
Part NumberVolume DiscountDays to Ship Overall Length
(m)
JAN Code Trusco Code Specifications Operating Temperature Standard Amount Of Content
Available

6 Days or more

0.54989999396782768-1283Eye-shaped on both ends100°C or lessJIS B 8818 standard product1 pc.
Available

6 Days or more

0.74989999396799768-1291Eye-shaped on both ends100°C or lessJIS B 8818 standard product1 pc.
Available

6 Days or more

0.84989999396805768-1305Eye-shaped on both ends100°C or lessJIS B 8818 standard product1 pc.

Loading...

  1. 1

Basic Information

Maximum Operating Load(T) 0.8 Strap Width(mm) 25 Product Model Belt sling
Amount Of Content 1 pc.

Tech Support