Long Submersion Shackle Made of Stainless Steel

Part Number

Configured Part Number is shown.

Part Number
A-644
B-639
B-640
B-641
B-642
B-643
Part NumberVolume DiscountDays to Ship Thread Diameter Working Load
(kN)
d
(mm)
B
(mm)
D
(mm)
L
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content
Available

6 Days or more

W1/24.12242412964982970307258378-78512661 pc.
Available

6 Days or more

M40.49884324982970407200379-0517101 pc.
Available

6 Days or more

M50.8810105404982970407217379-0525201 pc.
Available

6 Days or more

M61.6712126484982970407224379-0533321 pc.
Available

6 Days or more

W5/162.4516168624982970407231379-0541771 pc.
Available

6 Days or more

W3/83.43202010784982970407248379-05501551 pc.

Loading...

  1. 1

Basic Information

Material Other Product Model Shackle Amount Of Content 1 pc.

Tech Support