Bow Bolted Pin Shackle Stainless Steel Operating Load (kN) 5.39/8.62

Bow Bolted Pin Shackle Stainless Steel Operating Load (kN) 5.39/8.62
  • Volume Discount

[Features]
· It supports thick ropes, etc.
[Applications]
· As a connecting bracket for chains, wires, and ropes, and for jointing terminal metal fittings.

Part Number

Configured Part Number is shown.

Part Number
TOBS-13
TOBS-16
Part NumberVolume DiscountDays to Ship Thread Diameter L
(mm)
B
(mm)
D
(mm)
d
(mm)
W
(mm)
t
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content
Available

6 Days or more

M146526142647134989999397321768-26623355.391 pc.
Available

6 Days or more

M168232163256164989999397338768-26715958.621 pc.

Loading...

  1. 1

Basic Information

Material Other Product Type Shackle Amount Of Content 1 pc.

Tech Support