Plate Shackle Made of Stainless Steel

Part Number

Configured Part Number is shown.

Part Number
B-1933
B-766
B-767
B-768
B-769
Part NumberVolume DiscountDays to Ship Thread Diameter Working Load
(kN)
d
(mm)
t
(mm)
B
(mm)
D
(mm)
F
(mm)
L
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content
Available

6 Days or more

M50.59112114.85.7214982970419333378-909891 pc.
Available

6 Days or more

M40.499.51.51045.2194982970408399379-061451 pc.
Available

6 Days or more

M50.6912211.55722.54982970408405379-0622111 pc.
Available

6 Days or more

M60.8814.531568274982970408412379-0631221 pc.
Available

6 Days or more

M81.1818421810484982970408429379-0649561 pc.

Loading...

  1. 1

Basic Information

Material Other Product Model Shackle Amount Of Content 1 pc.

Tech Support