• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Long Screw Pin Shackle Stainless Steel Operating Load (kN) 4.12

Long Screw Pin Shackle Stainless Steel Operating Load (kN) 4.12
  • Volume Discount

[Features]
· The L dimension is twice as long as the conventional shackle, expanding the applications.
[Applications]
· Used for connecting chains, wires, and ropes, and for jointing terminal metal fittings.

Part Number

Configured Part Number is shown.

TLNS-12

Part Number
TLNS-12
Part NumberVolume DiscountDays to Ship Mass
(g)
Operating load details
(kN)
Amount Of Content
Available

6 Days or more

2754.121 pc.

Loading...

  1. 1

Basic Information

Material Other Product Type Shackle Thread Diameter W1/2
L(mm) 96 B(mm) 24 D(mm) 12
d(mm) 24 JAN Code 4989999397246 Trusco Code 768-2581
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part TLNS-12 in the Long Screw Pin Shackle Stainless Steel Operating Load (kN) 4.12 series.

Tech Support