Screw Shackle Stainless Steel Operating Load 7.84–31.36 kN

Screw Shackle Stainless Steel Operating Load 7.84–31.36 kN
  • Volume Discount

A stainless steel shackle for connecting ropes or chains, etc.
[Features]
· A screw-in type standard shackle.
· Made of rust-resistant stainless steel.
[Applications]
· Used as a hanger by putting through ropes, chains, belts, etc.
· As a connection fitting.

Part Number

Configured Part Number is shown.

Part Number
TNS-16
TNS-19
TNS-22
TNS-25
TNS-28
TNS-32
Part NumberVolume DiscountDays to Ship Thread Diameter L
(mm)
B
(mm)
D
(mm)
d
(mm)
D1
(mm)
D2
(mm)
JAN Code Trusco Code Mass
(g)
Operating load details
(kN)
Amount Of Content
Available

6 Days or more

W5/86432163216164989999397260768-26034507.841 pc.
Available

6 Days or more

W3/47638193819194989999397277768-26118739.81 pc.
Available

6 Days or more

W7/88844224422224989999397284768-2620134414.71 pc.
Available

6 Days or more

W110050255025254989999397291768-2638170019.61 pc.
Available

6 Days or more

M3011256286028284989999397307768-2646260024.51 pc.
Available

6 Days or more

M3612864357235324989999397314768-2654428031.361 pc.

Loading...

  1. 1

Basic Information

Material Other Product Type Shackle Amount Of Content 1 pc.

Tech Support