Ball Joint Puller 128 Series

Ball Joint Puller 128 Series

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Part Number
128-1
128-3
128-4
128-5
Part NumberVolume DiscountDays to Ship Height
(mm)
Width
(mm)
Open
(mm)
Claw thickness
(mm)
Center Bolt Head Size
(mm)
Center Bolt Size
(mm)
JAN Code Mass
(g)
Note
Available

Quote

3836182-7 (taper)17M14X1.5X404021176024108300Center Bolt Part Number : 614042
Available

Quote

6060303-12 (taper)19M18X1.5X6840211760243681000Center Bolt Part Number : 618068
Available

Quote

8060405-15 (Taper)24R5/8X11040211760244431600Center Bolt Part Number : 623110
Available

Quote

10075505-17 (Taper)24R5/8X11040211760245111800Center Bolt Part Number : 623110

Loading...

  1. 1

Additional Products in this Category

Tech Support