2 Arm Fan Puller (Part Numbers)

2 Arm Fan Puller

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

201-S

Part Number
201-S
Part NumberVolume DiscountDays to Ship Mass
(g)
Note
Available

Quote

1100Center bolt product number: 614241, shoulder product number:201-1-T, arm product number: 201-S-P

Loading...

  1. 1

Basic Information

Capacity (Excluding Outer)(mm) 80-200 Arm Length(mm) 200 Claw thickness(mm) 7.5,9
Claw Width(mm) 6.0,8.5 Claw Length(mm) 4.0,4.0 Center Bolt Head Size(mm) 17
Maximum Load Capacity(t) 1.5 JAN Code 4021176026911

Please check the type/dimensions/specifications of the part 201-S in the 2 Arm Fan Puller series.

Additional Products in this Category

Tech Support