• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Handy Box External Dimensions (mm) 310x162x143 – 348x181x165

Handy Box External Dimensions (mm) 310x162x143 – 348x181x165
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
3-227-01
3-227-02
Part NumberVolume DiscountDays to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Manufacturer Model Number JAN Code Material Details Amount Of Content
Available

7 Days or more

348×181×165328×150×100Large4963189603089Main body / Impact-resistant copolymer, Lid and inner tray / PP (Polypropylene)1 pc.
Available

7 Days or more

310×162×143288×128×87Small4963189603065Main body / Impact-resistant copolymer, Lid and inner tray / PP (Polypropylene)1 pc.

Loading...

  1. 1

Basic Information

Product Type Other Related Products Material Other Amount Of Content 1 pc.

Tech Support