• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Tool Home Case Outer Dimensions (mm) 320x180x165

Tool Home Case Outer Dimensions (mm) 320x180x165
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
1-6810-01
1-6810-02
1-6810-03
1-6810-04
Part NumberVolume DiscountDays to Ship Color Manufacturer Model Number JAN Code Material Details Weight
(kg)
Amount Of Content
Available

6 Days or more

BlackHP-320BK4518772000686Lid, Body, Inner Tray, Handle: PP (Polypropylene), Connecting Plate, Hook: ABS Resin1.081 pc.
Available

6 Days or more

BlueHP-320B4518772000693Lid, Body, Inner Tray, Handle: PP (Polypropylene), Connecting Plate, Hook: ABS Resin1.081 pc.
Available

6 Days or more

GreenHP-320GN4518772000709Lid, Body, Inner Tray, Handle: PP (Polypropylene), Connecting Plate, Hook: ABS Resin1.081 pc.
Available

6 Days or more

PinkHP-320P4518772000525Lid, Body, Inner Tray, Handle: PP (Polypropylene), Connecting Plate, Hook: ABS Resin1.081 pc.

Loading...

  1. 1

Basic Information

Product Type Other Related Products Material PP External Dimensions(mm) 320×180×165
Internal dimensions(mm) 300×84×158 Amount Of Content 1 pc.

Tech Support