• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Tooling Box External Dimensions (mm) 395x200x150 – 554x255x241

Tooling Box External Dimensions (mm) 395x200x150 – 554x255x241
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
1-6809-01
1-6809-02
1-6809-03
1-6809-04
Part NumberVolume DiscountDays to Ship External Dimensions
(mm)
Internal dimensions
(mm)
Manufacturer Model Number Material Details Weight
(kg)
Amount Of Content
Available

6 Days or more

395×200×150355×152×115TFP-395Main Body, Intermediate Plate: PP (Polypropylene), Handle: ABS Resin, Hook: PC (Polycarbonate)1.11 pc.
Available

6 Days or more

418×228×218375×177×171TFP-410Main Body, Intermediate Plate: PP (Polypropylene), Handle: ABS Resin, Hook: PC (Polycarbonate)1.81 pc.
Available

6 Days or more

470×245×226428×190×182TFP-450Main Body, Intermediate Plate: PP (Polypropylene), Handle: ABS Resin, Hook: PC (Polycarbonate)2.31 pc.
Available

6 Days or more

554×255×241508×197×187TFP-530Main Body, Intermediate Plate: PP (Polypropylene), Handle: ABS Resin, Hook: PC (Polycarbonate)2.81 pc.

Loading...

  1. 1

Basic Information

Product Type Other Related Products Material PP Amount Of Content 1 pc.

Tech Support