Reach Type Power Lifter

Reach Type Power Lifter

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

PL-H350-15R

Part Number
PL-H350-15R
Part NumberVolume DiscountDays to Ship Load Center
(mm)
Fork Outer Width
(mm)
Reach Stroke
(mm)
Steering Wheel (φ x Width)
(mm)
Load Wheel (φ X width)
(mm)
Raising Frequency (Those inside parenthesis are unloaded.)
(times)
Mass
(kg)
Amount Of Content

Quote

350165~530550Urethane 180X70Urethane 200X4233 reciprocating3901 unit

Loading...

  1. 1

Basic Information

Product Model Mobile lifter Loading Capacity (kg) 350 Fork Length (mm) 650
Fork Height Min. (mm) 80 Fork Height Max. (mm) 1500 Overall Length(mm) 1450
Overall Width(mm) 700 Full height(mm) 1906 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part PL-H350-15R in the Reach Type Power Lifter series.

Tech Support