SPEED/T, 3-Flute for Aluminum Use 45°

Part Number

Configured Part Number is shown.

Part Number
AET0303
AET0303TB
AET0403
AET0403TB
AET0503
AET0503TB
AET0603
AET0603TB
AET0803
AET0803TB
AET1003
AET1003TB
AET1203
AET1203TB
AET1603
AET2003
Part NumberVolume DiscountDays to Ship Blade diameter (D)
(φ)
Work material Blade length (ℓ)
(mm)
Coating Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Coating Details

35 Days or more

3Aluminum[○] / Copper[○]8Non-Coated650-

8 Days or more

3Aluminum[○] / Titanium[○] / Copper[○] / Graphite[○]8-650TB coat

35 Days or more

4Aluminum[○] / Copper[○]10Non-Coated650-

20 Days or more

4Aluminum[○] / Titanium[○] / Copper[○] / Graphite[○]10-650TB coat

8 Days or more

5Aluminum[○] / Copper[○]13Non-Coated650-

35 Days or more

5Aluminum[○] / Titanium[○] / Copper[○] / Graphite[○]13-650TB coat

35 Days or more

6Aluminum[○] / Copper[○]15Non-Coated650-

8 Days or more

6Aluminum[○] / Titanium[○] / Copper[○] / Graphite[○]15-650TB coat

35 Days or more

8Aluminum[○] / Copper[○]20Non-Coated860-

35 Days or more

8Aluminum[○] / Titanium[○] / Copper[○] / Graphite[○]20-860TB coat

Quote

10Aluminum[○] / Copper[○]25Non-Coated1075-

Quote

10Aluminum[○] / Titanium[○] / Copper[○] / Graphite[○]25-1075TB coat

35 Days or more

12Aluminum[○] / Copper[○]30Non-Coated1275-

35 Days or more

12Aluminum[○] / Titanium[○] / Copper[○] / Graphite[○]30-1275TB coat

35 Days or more

16Aluminum[○] / Copper[○]42Non-Coated16100-

35 Days or more

20Aluminum[○] / Copper[○]52Non-Coated20100-

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 3 Type Square Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts
Torsion Angle (θ) Powerful Torsion (45°-60°) Torsion Angle details(°) 45

Additional Products in this Category

Tech Support