Sheet for Dry Sanding【100 Pieces Per Package】 (Part Numbers)

Sheet for Dry Sanding

[Applications]
· Coated surface polishing, rust removal, dirt removal of metal product bases, coated surface polishing and adjustment of woodworking bases

Part Number

Configured Part Number is shown.

Part Number
3-1842-01
3-1842-02
3-1842-03
3-1842-04
3-1842-05
3-1842-06
3-1842-07
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Particle Size
(#)
Manufacturer Product Name Manufacturer Model Number Number Contained In A Packet

100 Pieces Per Package

7 Days or more

100Sheet for Dry Sanding C100 A10D #100C100 A10D1 Box (100 Sheets)

100 Pieces Per Package

7 Days or more

120Sheet for Dry Sanding C120 A10D #120C120 A10D1 Box (100 Sheets)

100 Pieces Per Package

7 Days or more

150Sheet for Dry Sanding C150 A10D #150C150 A10D1 Box (100 Sheets)

100 Pieces Per Package

7 Days or more

180Sheet for Dry Sanding C180 A10D #180C180 A10D1 Box (100 Sheets)

100 Pieces Per Package

7 Days or more

240Sheet for Dry Sanding C240 A10D #240C240 A10D1 Box (100 Sheets)

100 Pieces Per Package

7 Days or more

320Sheet for Dry Sanding C320 A10D #320C320 A10D1 Box (100 Sheets)

100 Pieces Per Package

Quote

400Sheet for Dry Sanding C400 A10D #400C400 A10D1 Box (100 Sheets)

Loading...

  1. 1

Basic Information

Sheet Model Sand Paper Usage Method Hand polish Abrasive Silicon carbide
Width(mm) 228 Length(mm) 280

Additional Products in this Category

Tech Support