LED Light - with Dimmer Function / Diffusion Filter

LED Light - with Dimmer Function / Diffusion Filter
  • Volume Discount

Part Number

Configured Part Number is shown.

1-8272-11

Part Number
1-8272-11
Part NumberVolume DiscountDays to Ship Power Consumption
(W)
Color Temperature
(K)
LED lifespan Lighting Specifications Amount Of Content
Available

Quote

1.46500Approximately 10000 hoursHigh Luminosity White LED x 7 x 2Diffusion Filter x 2 pcs1 unit

Loading...

  1. 1

Basic Information

Product Type LED Light Source Device Light source type LED Power Supply(V) 12 DC (AC Adapter Included)
Weight(kg) 0.365 Arm Size(mm) 298 Manufacturer Product Name LED light L-701
Manufacturer Model Number L-701 Mounting post diameter(mm) φ14~32 Main Body Size(mm) 75×58×35
Amount Of Content 1 unit

Tech Support