• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Waterproof LED Linear Light

Waterproof LED Linear Light
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
2-9629-01
2-9629-02
Part NumberVolume DiscountDays to Ship Illuminance
(Lux)
Size (mm) Manufacturer Product Name Manufacturer Model Number Power Consumption
(W)
Power cord length
(m)
Total Luminous Flux
(lm)
Color Temperature
(K)
Ambient Temperature
(°C)
Protection Grade Specifications Supplement Amount Of Content
Available

Quote

220(1m)430×58×72.5LED light NLM13SG-ACNLM13SG-AC1228506000 (Daylight Color) Diffusion Specification (Standard)-10°C-40 (No freezing allowed)IP67Waterproof Shape* 24 VDC power specifications are also available. Contact us for more information.1 pc.
Available

21 Days or more

400(1m)630×58×72.5LED light NLM26SG-ACNLM26SG-AC22217006000 (Daylight Color) Diffusion Specification (Standard)-10°C-40 (No freezing allowed)IP67Waterproof Shape* 24 VDC power specifications are also available. Contact us for more information.1 pc.

Loading...

  1. 1

Basic Information

Product Type LED Light Source Device Light source type LED Power Supply(V) AC 100–240
Amount Of Content 1 pc.

Tech Support