• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

Handle - Plain Wood Type

Part Number

Configured Part Number is shown.

Part Number
3-1788-01
3-1788-02
3-1788-03
Part NumberVolume DiscountDays to Ship Details Type Compatible File Size
(mm)
Manufacturer Product Name Manufacturer Model Number Specifications

6 Days or more

Small150Handle - Plain Wood Type - SmallME900SHandle length: 90 mm

6 Days or more

Medium200Handle - Plain Wood Type - MediumME900MHandle length: 115 mm

Quote

Large250・300Handle - Plain Wood Type - LargeME900LHandle length: 135 mm

Loading...

  1. 1

Basic Information

Model Other Related Products Single Item / Set Single Item Material Wood

Additional Products in this Category

Tech Support