Internally Circulating Constant Temperature Water Tank

Internally Circulating Constant Temperature Water Tank
  • Volume Discount

Part Number

Configured Part Number is shown.

2-934-01

Part Number
2-934-01
Part NumberVolume DiscountDays to Ship Temperature setting Other specifications Power cord length
(m)
Safety Device Material Timer (Set Range) Accessory Temperature Stability
(°C)
Amount Of Content
Available

Quote

Room Temperature 10-90Water tank dimensions: 295×145×2002.5High temperature, low temperature alarm protector, low-water cut-off device, pump lock protector, sensor abnormality detector, over current protectionMain body / Powder baking finished steel, Inside tank / Stainless steel (SUS304)Auto Start/StopDrain Board±0.051 Set (Main Unit, Drainage Board)

Loading...

  1. 1

Basic Information

Product Type Thermostatic Water Bath Type Set Temperature Dimensions(mm) 330×180×310
Power Supply Single-Phase 100 V Weight(g) 6800 Part Number WBX-90
Amount Of Content 1 Set (Main Unit, Drainage Board)

Tech Support