Cooling Incubator (i-CUBE)

Cooling Incubator (i-CUBE)
  • Volume Discount

Part Number

Configured Part Number is shown.

2-926-01

Part Number
2-926-01
Part NumberVolume DiscountDays to Ship Material Power Consumption
(W)
Power cord length
(m)
Temperature Control Accuracy Temperature Distribution Accuracy Safety Device Specification details Cooling/heating device Drain Water Accessory Amount Of Content
Available

Quote

Main body / Coated steel, Inside cabinet / Aluminum, Surface of door / ABS Resin75W2 m (2P Plug)±0.5℃±0.5℃(at 37℃)Overcurrent Protection FuseConvection system: natural convection system (5-surface cooling/heating)Peltier elementNatural-evaporation TypeShelf Board x 2 Pieces1 Set (Main Unit, Shelf Plate: 2 pcs)

Loading...

  1. 1

Basic Information

Product Type Low Temperature Culture Device Internal Dimensions(mm) 329×219×369 Settable Temperature(°C) 3~45℃
External Dimensions(mm) 420×413×485 Power Supply(V) AC100V 50/60Hz Weight(g) 13500
Amount Of Content(L) 28L Manufacturer Product Name Cooling Incubator FCI-280 Manufacturer Model Number FCI-280
Amount Of Content 1 Set (Main Unit, Shelf Plate: 2 pcs)

Tech Support