• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Tepra PRO Tape (Cable Display Type)

Tepra PRO Tape (Cable Display Type)
  • Volume Discount

Part Number

Configured Part Number is shown.

2-9650-05

Part Number
2-9650-05
Part NumberVolume DiscountDays to Ship Specifications Printing color Manufacturer Product Name Manufacturer Model Number Amount Of Content
Available

6 Days or more

Cable Display TypeBlackTepra Pro Tape SV24KSV24K1 pc.

Loading...

  1. 1

Basic Information

Product Type Cartridge Tape color (cartridge) White Tape width (cartridge) 24
Tape length(m) 8 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 2-9650-05 in the Tepra PRO Tape (Cable Display Type) series.

Tech Support