• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Water Bath (Square Bath)

Water Bath (Square Bath)
  • Volume Discount

Part Number

Configured Part Number is shown.

1-3146-41

Part Number
1-3146-41
Part NumberVolume DiscountDays to Ship Temperature Display Accuracy
(°C)
Temperature Control System Temperature setting Power cord length
(m)
Safety Device Material Temperature sensor Timer (Set Range) Tank capacity Amount Of Content
Available

7 Days or more

±2Microcomputer PID ControlRoom Temperature 5-80°C2.5Excessive Temperature Rise Prevention Device / Overcurrent Prevention FuseMain Body: Stainless Steel (SUS430), Water Tank: Stainless Steel (SUS316)K Thermocouple0-99 Hours 59 Minutes5L1 unit

Loading...

  1. 1

Basic Information

Product Type Thermostatic Water Bath Dimensions(mm) 260×266×243 Temperature Range(°C) 5~80
Power Supply Single-Phase 100 V Internal dimensions(mm) 225×188×150 External Dimensions(mm) 260x280 (*1) x 243 *1 Dimensions including protrusion.
Weight(g) Approximately 4000 Part Number WB-80K Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part 1-3146-41 in the Water Bath (Square Bath) series.

Tech Support