Evaporation Dish Capacity (ml) 15–800

Evaporation Dish Capacity (ml) 15–800
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
2-8622-01
2-8622-02
Part NumberVolume DiscountDays to Ship Capacity
(ml)
O.D. (Bore Diameter) x Height
(mm)
Manufacturer Product Name Manufacturer Model JAN code Material Autoclave Amount Of Content
Available

7 Days or more

15mLφ51×22Evaporating Basin φ51 mm 15 mL177/154571110734186Borosilicate Glass 3.3Autoclavable1 pc.
Available

Quote

35mLφ64×29Evaporating Basin φ64 mm 35 mL177/354571110734193Borosilicate Glass 3.3Autoclavable1 pc.

Loading...

  1. 1

Basic Information

Product Model Crucible / Evaporating Dish Specifications Round Bottom Amount Of Content 1 pc.

Tech Support