Drum Funnel

Drum Funnel
  • Volume Discount

Part Number

Configured Part Number is shown.

2-9348-01

Part Number
2-9348-01
Part NumberVolume DiscountDays to Ship Color Weight
(g)
Material Details Amount Of Content
Available

6 Days or more

Yellow6500 (including funnel/lid)PE (polyethylene)1 pc.

Loading...

  1. 1

Basic Information

Product Type funnel Outer Diameter(mm) φ673 Height(mm) 241
Material PE Capacity(ml) 18000 Manufacturer Product Name Drum Funnel
Manufacturer Model UT‐0499 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 2-9348-01 in the Drum Funnel series.

Tech Support