• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Violamo Big Conical【48 Pieces Per Package】

Violamo Big Conical
  • Volume Discount

Part Number

Configured Part Number is shown.

2-919-01

Part Number
2-919-01
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Material Details Amount Of Content

48 Pieces Per Package

Available

6 Days or more

Body: PP (Polypropylene), Cap: PE (Polyethylene)1 Box (48 pcs)

Loading...

  1. 1

Basic Information

Product Type Other Capacity(ml) 225 Specifications Centrifugal strength: 7500G, γ-ray sterilized, DNase, RNase, pyrogen-free
Manufacturer Product Name Violamo Big Conical VIO-225 Manufacturer Model VIO-225 Amount Of Content 1 Box (48 pcs)

Please check the type/dimensions/specifications of the part 2-919-01 in the Violamo Big Conical series.

Tech Support